Quantity | Unit price |
---|---|
1 - 119 | $2.90 |
120 - 299 | $2.60 |
300 - 599 | $2.21 |
600 - 1199 | $1.77 |
1200 + | $1.32 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 10.4 mm |
Knob Height | 0.410 in |
Thread Size | 8-32 |
Finish | Zinc Plated |
Insert Material | Steel |
Insert Type | Stud |
Knob Colour | Black |
Knob Material | Polypropylene |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.