Quantity | Unit price |
---|---|
1 - 249 | $1.88 |
250 - 624 | $1.68 |
625 - 1249 | $1.44 |
1250 - 2499 | $1.14 |
2500 + | $0.86 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 5.6 mm |
Knob Height | 0.220 in |
Stud Length | 6.4 mm |
Stud Length | 0.250 in |
Thread Size | 8-32 |
Finish | Zinc Plated |
Insert Material | Steel |
Insert Type | Stop Nut |
Knob Colour | Black |
Knob Material | Polypropylene |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.