Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$0.86 - $1.88 | Request the lead time here |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
8-32
|
Stop Nut
|
Steel
|
Polypropylene
|
||
$0.95 - $2.06 | Request the lead time here |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
$1.19 - $2.57 | Request the lead time here |
1.620 in
41.1 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Nylon
|
||
$1.34 - $2.93 | Request the lead time here |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
$1.19 - $2.60 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
$1.41 - $3.08 | Request the lead time here |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
$1.26 - $2.75 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
||
$1.19 - $2.60 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
$1.01 - $2.21 | Request the lead time here |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$1.34 - $2.91 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$1.35 - $2.94 | Request the lead time here |
|
1.000 in
25.4 mm
|
1/4-20
|
Blind Hole (Molded In)
|
Molded Plastic
|
Nylon
|
||
$0.54 - $1.19 | Request the lead time here |
|
0.625 in
15.9 mm
|
10-24
|
Through Hole
|
Aluminium
|
Acetal
|
||
$0.33 - $0.72 | 10500 In stock |
|
|
M3
|
Through Hole
|
Aluminium
|
Acetal
|
||
$0.87 - $1.91 | Request the lead time here |
|
|
M8
|
Through Hole
|
Aluminium
|
Acetal
|
||
$0.92 - $2.01 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
$0.95 - $2.07 | 2961 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
10-24
|
Not Applicable
|
Not Applicable
|
PP
|
||
$1.17 - $2.57 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
$1.23 - $2.69 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
$1.22 - $2.66 | Request the lead time here |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
ABS
|
||
$1.55 - $3.38 | 250 In stock |
2.125 in
54 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.