Menu Search

Cabinet Cam Latch - Mounting Orientation - Right Handed ; ; Finish:Chrome Plated

This latch has a mounting hole size of and a grip range of 18.5 mm | 0.728 in.
Item code:

0132111100

95 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.90
10 + $13.00
Standard pack: 1

Order in multiple of 1

Total price:

$13.90

1 x $13.90

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Chrome Plated
Handle Type Knob Handle
Latch Style Quarter-Turn Spring Cam Latch
Mounting Orientation Right Handed
Specifications DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us