Quantity | Unit price |
---|---|
1 - 9 | $6.30 |
10 + | $5.60 |
Compatible Door Thickness Range | 1.6 mm |
---|---|
Compatible Door Thickness Range | 0.063 in |
Maximum Compatible Door Thickness | 1.6 mm |
Maximum Compatible Door Thickness | 0.063 in |
Colour | Silver |
Finish | |
Handle Type | Driver Tool Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | 6.0 mm Square Key |
Latch Style | Quarter-Turn Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.