Menu Search

Quick Coupling Release Caps

In stock

A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.

The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.

  • Material: Thermoplastic Elastomer (TPE)
  • Colors: Blue, Green, Red and Yellow
  • Temperature Range: -40F up to 275F (-40C up to 135C)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Series Outer Ring Inside Diameter Colour Compatible Thread Sizes (All) View
450 In stock
ISO A
Red
Request the lead time here
ISO A
Yellow
Request the lead time here
ISO B
Green
498803 300 In stock
ISO B
Red
Request the lead time here
ISO A
Yellow
Request the lead time here
ISO A
Yellow
Request the lead time here
ISO A
Green
Request the lead time here
ISO B
Green
Request the lead time here
ISO A
Blue
Request the lead time here
ISO B
Yellow
8 In stock
ISO A
Green
Request the lead time here
ISO B
Green
Request the lead time here
ISO A
Blue
Request the lead time here
ISO B
Blue
269 In stock
ISO B
Yellow
429 In stock
ISO A
Green
Request the lead time here
ISO A
Blue
Request the lead time here
ISO A
Blue
Request the lead time here
ISO B
Yellow
Request the lead time here
ISO B
Blue
  • of 2
Quick Release Cap - ; TPE ; Red ; ;

498798


Stock Levels
450 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Yellow ; 20.0 mm | 0.787 in ; 12.7 mm | 0.5 in

499736


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Green ; 23.0 mm | 0.906 in ; 20.0 mm | 0.787 in

499752


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Red ; ;

498803


Stock Levels
300 In stock
Attributes
  • Colour
    Red
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Yellow ; 28.0 mm | 1.102 in ; 23.6 mm | 0.929 in

499738


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Yellow ; 38.0 mm | 1.496 in ; 36.5 mm | 1.437 in

499740


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Green ; 36.0 mm | 1.417 in ; 30.1 mm | 1.185 in

499749


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Green ; 44.0 mm | 1.732 in ; 40.5 mm | 1.594 in

499755


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Blue ; 28.0 mm | 1.102 in ; 23.6 mm | 0.929 in

499758


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Yellow ; 23.0 mm | 0.906 in ; 15.5 mm | 0.61 in

499741


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Green ; 28.0 mm | 1.102 in ; 23.6 mm | 0.929 in

499748


Stock Levels
8 In stock
Attributes
  • Colour
    Green
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Green ; 37.0 mm | 1.457 in ; 32.7 mm | 1.287 in

499754


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Blue ; 36.0 mm | 1.417 in ; 30.1 mm | 1.185 in

499759


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Blue ; 28.0 mm | 1.102 in ; 25.7 mm | 1.012 in

499763


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Yellow ; 28.0 mm | 1.102 in ; 25.7 mm | 1.012 in

499743


Stock Levels
269 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Green ; 38.0 mm | 1.496 in ; 36.5 mm | 1.437 in

499750


Stock Levels
429 In stock
Attributes
  • Colour
    Green
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Blue ; 20.0 mm | 0.787 in ; 12.7 mm | 0.5 in

499756


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Blue ; 38.0 mm | 1.496 in ; 36.5 mm | 1.437 in

499760


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO A
Quick Release Cap - ; TPE ; Yellow ; 37.0 mm | 1.457 in ; 32.7 mm | 1.287 in

499744


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B
Quick Release Cap - ; TPE ; Blue ; 23.0 mm | 0.906 in ; 20.0 mm | 0.787 in

499762


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Series
    ISO B