Menu Search

Quick Fit Grommets

In stock

Quick Fit Grommets snap neatly and quickly into position.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$0.2628 - $0.3141 6979 In stock
0.551 in
0.394 in
0.118 in
$0.2222 - $0.2657 17000 In stock
0.315 in
$0.7937 - $0.9491 3021 In stock
0.945 in
$0.0917 - $0.1139 Request the lead time here
0.079 in
0.079 in
$0.0887 - $0.111 Request the lead time here
0.118 in
0.079 in
$0.159 - $0.1988 Request the lead time here
0.236 in
0.059 in
$0.1422 - $0.1781 Request the lead time here
0.315 in
0.079 in
$0.1515 - $0.1901 Request the lead time here
0.394 in
0.039 in
$0.2294 - $0.2867 Request the lead time here
0.433 in
0.079 in
$0.2183 - $0.273 48 In stock
0.433 in
0.039 in
$0.3869 - $0.4827 Request the lead time here
0.63 in
0.059 in
$0.399 - $0.4955 Request the lead time here
0.63 in
0.079 in
$0.1274 - $0.159 500 In stock
0.118 in
0.059 in
$0.257 - $0.3215 Request the lead time here
0.472 in
0.039 in
$0.2385 - $0.2982 Request the lead time here
0.433 in
0.118 in
$0.3776 - $0.4703 300 In stock
0.63 in
0.039 in
$0.1686 - $0.2106 Request the lead time here
0.236 in
0.118 in
$0.1895 - $0.2364 Request the lead time here
0.315 in
0.118 in
$0.1538 - $0.1916 Request the lead time here
0.394 in
0.059 in
$0.1559 - $0.1949 14 In stock
0.394 in
0.079 in
  • of 8
Open Grommet -

QFG-16223

Price Range
$0.3141 - $0.2628

Stock Levels
6979 In stock
Attributes
  • Compatible Hole Diameter
    0.551 in
  • Hole Diameter
    0.551 in
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.689 in
  • Colour
    Black
Open Grommet -

QFG-16222

Price Range
$0.2657 - $0.2222

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.61 in
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
Open Grommet -

QFG-16229

Price Range
$0.9491 - $0.7937

Stock Levels
3021 In stock
Attributes
  • Inside Diameter
    0.945 in
  • Overall Diameter
    1.24 in
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 2 mm | 0.079 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 2 mm | 0.079 in

498023

Price Range
$0.1139 - $0.0917

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.079 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet 0.118 in 0.197 in 0.315 in 0.079 in Black PVC

498026

Price Range
$0.111 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 1.5 mm | 0.059 in

498034

Price Range
$0.1988 - $0.159

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498039

Price Range
$0.1781 - $0.1422

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 10 mm | 0.394 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 1 mm | 0.039 in

498045

Price Range
$0.1901 - $0.1515

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 15 mm | 0.591 in ; Inside Diameter 11 mm | 0.433 in ; Overall Diameter 20 mm | 0.787 in ; Panel Thickness 2 mm | 0.079 in

498050

Price Range
$0.2867 - $0.2294

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.591 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.787 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 15 mm | 0.591 in ; Inside Diameter 11 mm | 0.433 in ; Overall Diameter 20 mm | 0.787 in ; Panel Thickness 1 mm | 0.039 in

498049

Price Range
$0.273 - $0.2183

Stock Levels
48 In stock
Attributes
  • Hole Diameter
    0.591 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.787 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 1.5 mm | 0.059 in

498058

Price Range
$0.4827 - $0.3869

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 2 mm | 0.079 in

498059

Price Range
$0.4955 - $0.399

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 7 mm | 0.276 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 10 mm | 0.394 in ; Panel Thickness 1.5 mm | 0.059 in

498068

Price Range
$0.159 - $0.1274

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.276 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.394 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 18 mm | 0.709 in ; Inside Diameter 12 mm | 0.472 in ; Overall Diameter 22 mm | 0.866 in ; Panel Thickness 1 mm | 0.039 in

498053

Price Range
$0.3215 - $0.257

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.709 in
  • Inside Diameter
    0.472 in
  • Overall Diameter
    0.866 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 15 mm | 0.591 in ; Inside Diameter 11 mm | 0.433 in ; Overall Diameter 20 mm | 0.787 in ; Panel Thickness 3 mm | 0.118 in

498051

Price Range
$0.2982 - $0.2385

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.591 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.787 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 1 mm | 0.039 in

498057

Price Range
$0.4703 - $0.3776

Stock Levels
300 In stock
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 3 mm | 0.118 in

498036

Price Range
$0.2106 - $0.1686

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 3 mm | 0.118 in

498043

Price Range
$0.2364 - $0.1895

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 10 mm | 0.394 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 1.5 mm | 0.059 in

498046

Price Range
$0.1916 - $0.1538

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 10 mm | 0.394 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 2 mm | 0.079 in

498047

Price Range
$0.1949 - $0.1559

Stock Levels
14 In stock
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride