Menu Search

Quick Panel Mount Strain Relief Gland

In stock

Strain Relief Bushings are effortless to install as they can be inserted without the use of any tools whilst still providing protection to wire and fibre against rough panel hole edges. Fibre Strain relief glands provide added protection to jacketed and bare fibre while routed through a hole

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Panel Thickness Cable Type View
$14.1753 - $17.0105 Request the lead time here
2.0 mm Jacketed Fibre
$9.1461 - $10.9755 250 In stock
3.0 mm Jacketed Fibre
Round Fiber Strain Relief Bushing - Cable Type: 2.0 mm Jacketed Fibre

EFA52-05-ASS

Price Range
$17.0105 - $14.1753

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.098 in
  • Cable Type
    2.0 mm Jacketed Fibre
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
Strain Relief Bushing - Black ; Polyamide 6 ; Inside Diameter - 3.5 mm | 0.138 in

EFA52-02-ASS

Price Range
$10.9755 - $9.1461

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    0.138 in
  • Cable Type
    3.0 mm Jacketed Fibre
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Full Material
    Polyamide 6