Quantity | Unit price |
---|---|
1 - 24 | $47.21 |
25 - 49 | $44.84 |
50 + | $40.37 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 9.5 mm |
---|---|
Pin Diameter | 0.373 in |
Usable Length | 38.1 mm |
Usable Length | 1.5 in |
Pin Material | Stainless Steel |
Finish | Natural |
Knob Material | Aluminium |
Knob Colour | Black |
Button Color | Blue |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.