Quantity | Unit price |
---|---|
1 - 9 | $82.04 |
10 - 19 | $77.94 |
20 + | $70.14 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 12.6 mm |
---|---|
Pin Diameter | 0.496 in |
Usable Length | 88.9 mm |
Usable Length | 3.5 in |
Pin Material | Stainless Steel |
Finish | Natural |
Knob Material | Aluminium |
Knob Colour | Black |
Button Color | Blue |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.