Positive Locking Pins provide a convenient solution for the securing, adjusting, and for the removal of accessories from equipment. These Pins have a button-style head that provides a low profile, yet fully functional push-bottom actuations.
The ball detents will not collapse in without pushing of the button. A fitting ring on the handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.
Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Usable Length | View | |
---|---|---|---|---|---|
$40.37 - $47.21 | Request the lead time here |
0.373 in
9.5 mm
|
1.5 in
38.1 mm
|
||
$49.82 - $58.28 | Request the lead time here |
0.373 in
9.5 mm
|
3 in
76.2 mm
|
||
$52.98 - $61.97 | Request the lead time here |
0.373 in
9.5 mm
|
3.5 in
88.9 mm
|
||
$75.77 - $88.59 | Request the lead time here |
0.500 in
12.7 mm
|
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.