Menu Search

Quick Release Pins L-Handle

In production

Our L-Handle Quick Release Pins are used to quickly secure or release adjoining equipment or accessories. They also provide a secure method of making adjustment on equipment. These Quick Release Pins are designed with an L-Handle for optimal control and gripping.

These pins allow for excellent retention, safety and dependability. The ball detents will not collapse in without pushing of the button. A fitting ring on the L-Shaped handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

L-Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
$69.74 - $81.57 Request the lead time here
0.500 in
4.000 in
$32.87 - $38.43 Request the lead time here
0.189 in
0.5 in
$35.73 - $41.78 Request the lead time here
0.248 in
1.5 in
$37.70 - $44.09 Request the lead time here
0.312 in
1.500 in
  • of 2
Quick Release Pin - L-Handle; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL3X1000L----X0

Price Range
$39.21 - $33.51

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.189 in
  • Usable Length
    1 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 12.7 mm | 0.5 in; Stainless Steel

PL4X0500L----X0

Price Range
$39.03 - $33.38

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    0.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 88.9 mm | 3.5 in; Stainless Steel

PL8X3500L----X0

Price Range
$76.08 - $65.04

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.498 in
  • Usable Length
    3.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
Quick Release Pin - L-Handle; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 88.9 mm | 3.5 in; Stainless Steel

PL6X3500L----X0

Price Range
$59.25 - $50.67

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    3.5 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL3X1500L----X0

Price Range
$39.98 - $34.19

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.188 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 25.4 mm | 1.000 in; Stainless Steel

PL6X1000L----X0

Price Range
$43.83 - $37.49

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.375 in
  • Usable Length
    1.000 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 76.2 mm | 3 in; Stainless Steel

PL8X3000L----X0

Price Range
$70.61 - $60.36

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.498 in
  • Usable Length
    3 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 50.8 mm | 2.000 in; Stainless Steel

PL5X2000L----X0

Price Range
$46.23 - $39.53

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    2.000 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL6X1500L----X0

Price Range
$46.92 - $40.13

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.373 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL4X1000L----X0

Price Range
$40.40 - $34.55

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    1 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 63.5 mm | 2.5 in; Stainless Steel

PL8X2500L----X0

Price Range
$65.09 - $55.67

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.498 in
  • Usable Length
    2.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL8X1500L----X0

Price Range
$54.12 - $46.28

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.498 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL3X2000L----X0

Price Range
$40.74 - $34.85

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.188 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 50.8 mm | 2.000 in; Stainless Steel

PL4X2000L----X0

Price Range
$43.14 - $36.90

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.250 in
  • Usable Length
    2.000 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 63.5 mm | 2.500 in; Stainless Steel

PL5X2500L----X0

Price Range
$48.39 - $41.36

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    2.500 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 63.5 mm | 2.5 in; Stainless Steel

PL6X2500L----X0

Price Range
$53.09 - $45.39

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.373 in
  • Usable Length
    2.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 76.2 mm | 3.000 in; Stainless Steel

PL6X3000L----X0

Price Range
$56.18 - $48.05

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.375 in
  • Usable Length
    3.000 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
Quick Release Pin - L-Handle; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL8X2000L----X0

Price Range
$59.60 - $50.96

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.496 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 25.4 mm | 1.000 in; Stainless Steel

PL5X1000L----X0

Price Range
$41.96 - $35.87

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    1.000 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL6X2000L----X0

Price Range
$50.00 - $42.75

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.373 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 101.6 mm | 4.000 in; Stainless Steel

PL8X4000L----X0

Price Range
$81.57 - $69.74

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.500 in
  • Usable Length
    4.000 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
Quick Release Pin - L-Handle; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 12.7 mm | 0.5 in; Stainless Steel

PL3X0500L----X0

Price Range
$38.43 - $32.87

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.189 in
  • Usable Length
    0.5 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium
N/A - L-Handle; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL4X1500L----X0

Price Range
$41.78 - $35.73

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Knob Material
    Cast Aluminium
  • Knob Colour
    Black
N/A - L-Handle; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 38.1 mm | 1.500 in; Stainless Steel

PL5X1500L----X0

Price Range
$44.09 - $37.70

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    1.500 in
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
  • Knob Material
    Cast Aluminium