Menu Search

Quick Release Pins T-Handle

In production

Our Quick Release Pins are used as a convenient yet secure way to adjust or remove accessories on equipment. These Pins are designed with a T-Handle knob head for maximum grip and control. These Quick Release Pins offer the ultimate in retention, safety, and reliability.

The ball detents will not collapse in without pushing off the button. The T-Shaped head features a pull-ring that allows for easy attachment of an optional wire lanyard. They can also be attached to a wire rope lanyard for loss prevention purposes.

T-Handle and button material comes in cast aluminum and offers a lighter weight benefits to steel while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Handle Material: Cast Aluminum
  • Button Material: Cast Aluminum
  • Pin Materials: Steel and Stainless Steel
  • Plating Material: Plain and Zinc Plated.

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Usable Length View
$64.80 - $75.80 Request the lead time here
0.500 in
Stainless Steel
4.000 in
$41.67 - $48.75 Request the lead time here
0.374 in
Stainless Steel
2.5 in
$33.59 - $39.29 Request the lead time here
0.249 in
Stainless Steel
2 in
$29.19 - $34.14 Request the lead time here
0.311 in
Steel
1.5 in
$36.11 - $42.24 Request the lead time here
0.311 in
Stainless Steel
2 in
$36.65 - $42.87 Request the lead time here
0.374 in
Stainless Steel
1.5 in
$25.70 - $30.08 Request the lead time here
0.248 in
Steel
0.5 in
$36.14 - $42.27 Request the lead time here
0.499 in
Steel
1.5 in
$30.69 - $35.88 Request the lead time here
0.311 in
Steel
2 in
$37.85 - $44.27 Request the lead time here
0.311 in
Stainless Steel
2.5 in
$39.93 - $46.70 Request the lead time here
0.499 in
Steel
2 in
$27.72 - $32.42 Request the lead time here
0.311 in
Steel
1 in
$34.35 - $40.19 Request the lead time here
0.311 in
Stainless Steel
1.5 in
$32.16 - $37.64 Request the lead time here
0.311 in
Steel
2.5 in
$34.14 - $39.95 Request the lead time here
0.374 in
Stainless Steel
1 in
$33.29 - $38.93 Request the lead time here
0.374 in
Steel
2 in
$39.68 - $46.41 Request the lead time here
0.374 in
Steel
3.5 in
$43.70 - $51.12 Request the lead time here
0.499 in
Steel
2.5 in
$55.89 - $65.34 Request the lead time here
0.499 in
Stainless Steel
3 in
$30.39 - $35.55 Request the lead time here
0.188 in
Stainless Steel
1 in
  • of 3
N/A - T-Handle; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 101.6 mm | 4.000 in; Stainless Steel

PL8X4000T----X0

Price Range
$75.80 - $64.80

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
N/A - T-Handle; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 63.5 mm | 2.5 in; Stainless Steel

PL6X2500T----X0

Price Range
$48.75 - $41.67

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.374 in
N/A - T-Handle; Pin Diameter - 6.3 mm | 0.249 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL4X2000T----X0

Price Range
$39.29 - $33.59

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.249 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 38.1 mm | 1.5 in; Steel

PL5X1500T----01

Price Range
$34.14 - $29.19

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL5X2000T----X0

Price Range
$42.24 - $36.11

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL6X1500T----X0

Price Range
$42.87 - $36.65

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.374 in
Quick Release Pin - T-Handle; Pin Diameter - 6.3 mm | 0.249 in; Usable Length - 12.7 mm | 0.5 in; Steel

PL4X0500T----01

Price Range
$30.08 - $25.70

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.248 in
N/A - T-Handle; Pin Diameter - 12.7 mm | 0.499 in; Usable Length - 38.1 mm | 1.5 in; Steel

PL8X1500T----01

Price Range
$42.27 - $36.14

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.499 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 50.8 mm | 2 in; Steel

PL5X2000T----01

Price Range
$35.88 - $30.69

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 63.5 mm | 2.5 in; Stainless Steel

PL5X2500T----X0

Price Range
$44.27 - $37.85

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 12.7 mm | 0.499 in; Usable Length - 50.8 mm | 2 in; Steel

PL8X2000T----01

Price Range
$46.70 - $39.93

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.499 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 25.4 mm | 1 in; Steel

PL5X1000T----01

Price Range
$32.42 - $27.72

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL5X1500T----X0

Price Range
$40.19 - $34.35

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 63.5 mm | 2.5 in; Steel

PL5X2500T----01

Price Range
$37.64 - $32.16

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.311 in
N/A - T-Handle; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL6X1000T----X0

Price Range
$39.95 - $34.14

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.374 in
N/A - T-Handle; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 50.8 mm | 2 in; Steel

PL6X2000T----01

Price Range
$38.93 - $33.29

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.374 in
N/A - T-Handle; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 88.9 mm | 3.5 in; Steel

PL6X3500T----01

Price Range
$46.41 - $39.68

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.374 in
N/A - T-Handle; Pin Diameter - 12.7 mm | 0.499 in; Usable Length - 63.5 mm | 2.5 in; Steel

PL8X2500T----01

Price Range
$51.12 - $43.70

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Steel
  • Pin Diameter
    0.499 in
N/A - T-Handle; Pin Diameter - 12.7 mm | 0.499 in; Usable Length - 76.2 mm | 3 in; Stainless Steel

PL8X3000T----X0

Price Range
$65.34 - $55.89

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.499 in
N/A - T-Handle; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL3X1000T----X0

Price Range
$35.55 - $30.39

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Blue
  • Knob Colour
    Black
  • Knob Material
    Cast Aluminium
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.188 in