Quantity | Unit price |
---|---|
1000 - 4999 | $0.329 |
5000 - 9999 | $0.314 |
10000 + | $0.2991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 12.4 mm |
---|---|
Anchor Length | 0.488 in |
Compatible Hole Diameter Range | 7.1 - 7.1 mm |
Compatible Hole Diameter Range | 0.28 - 0.281 in |
Compatible Panel Thickness Range | 12.7 - 20.6 mm |
Compatible Panel Thickness Range | 0.5 - 0.811 in |
Head Diameter | 10.2 mm |
Head Diameter | 0.402 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Rivet Type | Male and Female |
Rivet Head Shape | Round |
Rivet Fitting Style | Snap-Together |
Colour | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.