Menu Search

N/A - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 18 gauge pipe with a wall thickness.
Item code:

RTG1110A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 379 $3.5877
380 - 759 $1.7918
760 - 3799 $0.7152
3800 - 7599 $0.3179
7600 - 11399 $0.2862
11400 - 22799 $0.2703
22800 + $0.2544
Standard pack: 3800

Order any quantity

Total price:

$3.59

1 x $3.5877

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 18
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us