Quantity | Unit price |
---|---|
1 - 9 | $23.69 |
10 - 24 | $21.30 |
25 + | $18.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 1/4-20 |
---|---|
Finish | Natural |
Material | Stainless Steel |
Thread Length | 12.7 mm |
Thread Length | 0.500 in |
Locking Function | Non Lock-Out |
Threadlocker | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.