Menu Search

Retractable Spring Plungers Lever

In stock

Plunger Pins are used in machining applications, and are particularly good for applications where space is limited. They can be used as loading pins, alignment pins, for positioning and as indexing devices.

These hand-retractable L-Handle pins provide a convenient and fast way to adjust or remove accessories on equipment. The pin includes a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation. Additionally, an anti-vibration lock patch can be added on to the threads.

Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.

  • Pin Materials: Stainless Steel and Steel
  • Plating: Plain and Clear Zinc

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Thread Size Threadlocker Material Thread Length View
$20.57 - $26.91 Request the lead time here
1/4-20
No
Stainless Steel
0.626 in
$20.57 - $26.91 Request the lead time here
3/8-16
No
Stainless Steel
1.063 in
$17.36 - $22.67 Request the lead time here
3/8-16
Yes
Steel
1.181 in
$20.57 - $26.91 Request the lead time here
3/8-16
Yes
Stainless Steel
1.063 in
$26.73 - $34.92 13 In stock
1/2-13
Yes
Stainless Steel
1.098 in
$20.57 - $26.91 Request the lead time here
1/4-20
Yes
Stainless Steel
0.626 in
$26.73 - $34.92 Request the lead time here
1/2-13
No
Stainless Steel
0.874 in
$17.36 - $22.67 Request the lead time here
3/8-16
No
Steel
1.063 in
Retractable Spring Plunger - Lever; 1/4-20; Thread Length - 15.9 mm | 0.625 in; Lock-Out; Plain

SP4C--L---L--70

Price Range
$26.91 - $20.57

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Finish
    Plain
  • Material
    Stainless Steel
  • Thread Length
    0.626 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 3/8-16; Thread Length - 27 mm | 1.063 in; Lock-Out; Plain

SP6C--L---L--70

Price Range
$26.91 - $20.57

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Plain
  • Material
    Stainless Steel
  • Thread Length
    1.063 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 3/8-16; Thread Length - 30 mm | 1.180 in; Lock-Out; Zinc Plated

SP6C--L---LV-21

Price Range
$22.67 - $17.36

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Zinc Plated
  • Material
    Steel
  • Thread Length
    1.181 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 3/8-16; Thread Length - 27 mm | 1.063 in; Lock-Out; Plain

SP6C--L---LV-70

Price Range
$26.91 - $20.57

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Plain
  • Material
    Stainless Steel
  • Thread Length
    1.063 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 1/2-13; Thread Length - 27.9 mm | 1.100 in; Lock-Out; Natural

SP8C--L---LV-70

Price Range
$34.92 - $26.73

Stock Levels
13 In stock
Attributes
  • Thread Size
    1/2-13
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    1.098 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 1/4-20; Thread Length - 15.9 mm | 0.625 in; Lock-Out; Plain

SP4C--L---LV-70

Price Range
$26.91 - $20.57

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Finish
    Plain
  • Material
    Stainless Steel
  • Thread Length
    0.626 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 1/2-13; Thread Length - 22.2 mm | 0.875 in; Lock-Out; Natural

SP8C--L---L--70

Price Range
$34.92 - $26.73

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.874 in
  • Locking Function
    Lock-Out
Retractable Spring Plunger - Lever; 3/8-16; Thread Length - 27 mm | 1.063 in; Lock-Out; Zinc Plated

SP6C--L---L--21

Price Range
$22.67 - $17.36

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Zinc Plated
  • Material
    Steel
  • Thread Length
    1.063 in
  • Locking Function
    Lock-Out