Ring Pull Spring Plungers are a great option for machining applications, and can be used; for positioning, as loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment.
The pins have a short retractable design making them perfect for confined spaces. They benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Threadlocker | Material | Thread Length | View | |
---|---|---|---|---|---|---|---|
$15.30 - $20.00 | Request the lead time here |
5/8-11
|
Yes
|
Steel
|
0.559 in
14.2 mm
|
||
$10.34 - $13.52 | Request the lead time here |
1/4-20
|
No
|
Steel
|
0.310 in
7.9 mm
|
||
$13.34 - $17.42 | Request the lead time here |
1/2-13
|
No
|
Steel
|
0.429 in
10.9 mm
|
||
$23.85 - $31.17 | Request the lead time here |
3/8-16
|
No
|
Stainless Steel
|
0.311 in
7.9 mm
|
||
$11.19 - $14.63 | Request the lead time here |
3/8-16
|
No
|
Steel
|
0.311 in
7.9 mm
|
||
$13.34 - $17.42 | Request the lead time here |
1/2-13
|
Yes
|
Steel
|
0.429 in
10.9 mm
|
||
$28.35 - $37.04 | Request the lead time here |
1/2-13
|
No
|
Stainless Steel
|
0.429 in
10.9 mm
|
||
Request the lead time here |
1/4-20
|
Yes
|
Steel
|
0.310 in
7.9 mm
|
|||
$15.30 - $20.00 | Request the lead time here |
5/8-11
|
No
|
Steel
|
0.531 in
13.5 mm
|
||
$28.35 - $37.04 | Request the lead time here |
1/2-13
|
Yes
|
Stainless Steel
|
0.429 in
10.9 mm
|
||
$23.85 - $31.17 | Request the lead time here |
3/8-16
|
Yes
|
Stainless Steel
|
0.311 in
7.9 mm
|
||
$11.19 - $14.63 | Request the lead time here |
3/8-16
|
Yes
|
Steel
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.