Quantity | Unit price |
---|---|
1 - 9 | $20.40 |
10 - 24 | $18.36 |
25 + | $15.59 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 1/2-13 |
---|---|
Finish | Trivalent Zinc |
Material | Steel |
Thread Length | 35.6 mm |
Thread Length | 1.400 in |
Locking Function | Lock-Out |
Threadlocker | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.