Quantity | Unit price |
---|---|
100 - 9999 | $12.1986 |
10000 - 24999 | $4.1553 |
25000 + | $3.9476 |
Maximum Operating Temperature | 125 °C |
---|---|
Maximum Operating Temperature | 257 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 125 °C |
Operating Temperature Range | -40 - 257 °F |
Colour | Black |
Full Material | Polycarbonate;Acetal |
Gear Type | Standard Spur Gear |
Material | PC;Acetal |
Material Flammability Standard | UL94 HB |
Style | Two-Way |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.