Quantity | Unit price |
---|---|
1 - 349 | $2.6115 |
350 - 699 | $1.3125 |
700 - 3499 | $0.5246 |
3500 - 6999 | $0.2342 |
7000 - 10499 | $0.21 |
10500 - 20999 | $0.1982 |
21000 + | $0.1866 |
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Compatible Tube Gauge | 14 |
Colour | Black |
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Head Shape | Domed |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.