Quantity | Unit price |
---|---|
1 - 249 | $3.2018 |
250 - 499 | $1.6077 |
500 - 2499 | $0.6428 |
2500 - 7499 | $0.2862 |
7500 - 12499 | $0.2567 |
12500 - 22499 | $0.243 |
22500 + | $0.2294 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 16 |
Colour | Black |
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Head Shape | Domed |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.