Quantity | Unit price |
---|---|
1 - 249 | $1.383 |
250 - 499 | $0.9855 |
500 - 999 | $0.6903 |
1000 - 1999 | $0.4929 |
2000 - 9999 | $0.3951 |
10000 - 19999 | $0.3747 |
20000 + | $0.3566 |
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Compatible Tube Gauge | 12 |
Colour | Black |
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Head Shape | Domed |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.