Quantity | Unit price |
---|---|
1 - 49 | $3.2927 |
50 - 99 | $1.6511 |
100 - 1499 | $0.6608 |
1500 - 16499 | $0.293 |
16500 - 31499 | $0.2636 |
31500 - 61499 | $0.2499 |
61500 + | $0.2342 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 16 |
Colour | Black |
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Head Shape | Domed |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.