Quantity | Unit price |
---|---|
1 - 124 | $2.037 |
125 - 249 | $1.4556 |
250 - 499 | $1.0199 |
500 - 999 | $0.7269 |
1000 - 4999 | $0.5837 |
5000 - 9999 | $0.5519 |
10000 + | $0.5246 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Compatible Tube Gauge | 14 |
Colour | Black |
Finish | Textured |
Fitting Style | Push Fit |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Head Shape | Domed |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.