Quantity | Unit price |
---|---|
1 - 199 | $8.4308 |
200 - 399 | $4.2273 |
400 - 1999 | $1.691 |
2000 - 5999 | $0.7511 |
6000 - 11999 | $0.6779 |
12000 - 21999 | $0.6378 |
22000 + | $0.6023 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 14-18 |
Colour | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Head Shape | Domed |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.