Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Height | Inside Diameter | View |
---|---|---|---|---|---|
$0.0734 - $0.4248 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
$0.0953 - $0.5517 | 600 In stock |
0.874 in
22.2 mm
|
|
||
$0.1098 - $0.6368 | 7900 In stock |
0.875 in
22.2 mm
|
|
||
$0.0639 - $0.3689 | 40228 In stock |
0.875 in
22.2 mm
|
|
||
$0.7379 - $4.2722 | 167 In stock |
1 in
25.4 mm
|
|
||
$0.056 - $0.3236 | 31600 In stock |
0.875 in
22.2 mm
|
|
||
$0.072 - $0.4163 | 48765 In stock |
0.875 in
22.2 mm
|
|
||
$0.054 - $0.3122 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
$0.075 - $0.4343 | Request the lead time here |
0.630 in
16 mm
|
|
||
$0.1196 - $0.6924 | 4000 In stock |
0.787 in
20 mm
|
|
||
$0.2631 - $1.524 | Request the lead time here |
1.043 in
26.5 mm
|
|
||
$1.9986 - $11.5709 | 71 In stock |
1.362 in
34.6 mm
|
|
||
$0.1064 - $0.6159 | 4187 In stock |
0.343 in
8.7 mm
|
|
||
$0.0852 - $0.4929 | 394 In stock |
0.374 in
9.5 mm
|
|
||
$0.0524 - $0.3027 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
$0.4323 - $2.5023 | 805 In stock |
1.752 in
44.5 mm
|
|
||
$0.2304 - $1.3338 | 1000 In stock |
1 in
25.4 mm
|
|
||
$0.2462 - $1.4247 | 1480 In stock |
1.126 in
28.6 mm
|
|
||
$0.0506 - $0.2925 | 4700 In stock |
0.625 in
15.9 mm
|
|
||
$0.1169 - $0.6774 | 4478 In stock |
0.875 in
22.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.