Menu Search

Round End Caps - Standard

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Inside Diameter All
Show more Show less
Inside Height All
Show more Show less
98 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.0803 - $0.4646 748 In stock
0.563 in
$0.1923 - $2.4954 19974 In stock
$0.1955 - $1.1313 3200 In stock
1.000 in
$0.317 - $1.8345 2747 In stock
1.252 in
$0.0648 - $0.3758 18983 In stock
0.874 in
$0.0477 - $0.2763 4500 In stock
0.626 in
$0.1442 - $0.8354 6500 In stock
0.875 in
$0.1098 - $0.6368 244 In stock
0.875 in
$0.1709 - $0.9894 200 In stock
0.875 in
$0.2145 - $1.2422 5198 In stock
1.000 in
$0.1289 - $0.7445 44200 In stock
0.750 in
$0.2858 - $1.6547 6153 In stock
0.874 in
$0.2949 - $1.7064 3333 In stock
0.874 in
$0.1037 - $0.6008 188 In stock
0.626 in
$0.0953 - $0.5517 713 In stock
0.874 in
$0.1923 - $1.1135 13590 In stock
0.875 in
$0.1098 - $0.6368 7900 In stock
0.875 in
$0.1274 - $0.7379 6445 In stock
0.813 in
$0.1746 - $1.0103 3275 In stock
0.875 in
$0.1289 - $0.7445 3500 In stock
0.750 in
  • of 5
Non-Threaded End Caps - Blue Inside Diameter14.3 mm | 0.563 in ; Inside Height 14.3 mm | 0.563 in

AS9/16A

Price Range
$0.4646 - $0.0803

Stock Levels
748 In stock
Attributes
  • D
    0.563 in
  • H
    0.563 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    3
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in ; Inside Height - 22.3 mm | 0.877 in ; Blue

RRC1A

Price Range
$2.4954 - $0.1923

Stock Levels
19974 In stock
Attributes
  • D
    1.290 in
  • H
    0.877 in
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 39.7 mm | 1.563 in ; Inside Height 25.4 mm | 1.000 in ;

A1-9/16A

Price Range
$1.1313 - $0.1955

Stock Levels
3200 In stock
Attributes
  • D
    1.563 in
  • H
    1.000 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Non-Threaded End Caps - Blue Inside Diameter57.2 mm | 2.250 in ; Inside Height 31.8 mm | 1.250 in

A2-1/4A

Price Range
$1.8345 - $0.317

Stock Levels
2747 In stock
Attributes
  • D
    2.252 in
  • H
    1.252 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    3
Non-Threaded End Caps - Blue Inside Diameter12.6 mm | 0.495 in ; Inside Height 22.2 mm | 0.875 in

A1/2A

Price Range
$0.3758 - $0.0648

Stock Levels
18983 In stock
Attributes
  • D
    0.496 in
  • H
    0.874 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Non-Threaded End Caps - Blue Inside Diameter3.2 mm | 0.125 in ; Inside Height 15.9 mm | 0.625 in

A1/8W/RA

Price Range
$0.2763 - $0.0477

Stock Levels
4500 In stock
Attributes
  • D
    0.126 in
  • H
    0.626 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    3
Round End Caps - Standard - Blue Inside Diameter 27 mm | 1.063 in ; Inside Height 22.2 mm | 0.875 in ;

A1-1/16W/RA

Price Range
$0.8354 - $0.1442

Stock Levels
6500 In stock
Attributes
  • D
    1.063 in
  • H
    0.875 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 20.7 mm | 0.813 in ; Inside Height 22.2 mm | 0.875 in ;

A13/16A

Price Range
$0.6368 - $0.1098

Stock Levels
244 In stock
Attributes
  • D
    0.813 in
  • H
    0.875 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 34.9 mm | 1.375 in ; Inside Height 22.2 mm | 0.875 in ;

A1-3/8A

Price Range
$0.9894 - $0.1709

Stock Levels
200 In stock
Attributes
  • D
    1.375 in
  • H
    0.875 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 41.3 mm | 1.625 in ; Inside Height 25.4 mm | 1.000 in ;

A1-5/8A

Price Range
$1.2422 - $0.2145

Stock Levels
5198 In stock
Attributes
  • D
    1.625 in
  • H
    1.000 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 25.4 mm | 1.000 in ; Inside Height 19.1 mm | 0.750 in ;

A1A

Price Range
$0.7445 - $0.1289

Stock Levels
44200 In stock
Attributes
  • D
    1.000 in
  • H
    0.750 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Non-Threaded End Caps - Blue Inside Diameter54 mm | 2.125 in ; Inside Height 22.2 mm | 0.875 in

A2-1/8A

Price Range
$1.6547 - $0.2858

Stock Levels
6153 In stock
Attributes
  • D
    2.126 in
  • H
    0.874 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    3
Non-Threaded End Caps - Blue Inside Diameter60.3 mm | 2.375 in ; Inside Height 22.2 mm | 0.875 in

A2-3/8A

Price Range
$1.7064 - $0.2949

Stock Levels
3333 In stock
Attributes
  • D
    2.374 in
  • H
    0.874 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    3
Non-Threaded End Caps - Blue Inside Diameter2.4 mm | 0.094 in ; Inside Height 15.9 mm | 0.625 in

A3/32W/RA

Price Range
$0.6008 - $0.1037

Stock Levels
188 In stock
Attributes
  • D
    0.094 in
  • H
    0.626 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    3
Non-Threaded End Caps - Blue Inside Diameter17.4 mm | 0.687 in ; Inside Height 22.2 mm | 0.875 in

A11/16A

Price Range
$0.5517 - $0.0953

Stock Levels
713 In stock
Attributes
  • D
    0.685 in
  • H
    0.874 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 38.1 mm | 1.500 in ; Inside Height 22.2 mm | 0.875 in ;

A1-1/2A

Price Range
$1.1135 - $0.1923

Stock Levels
13590 In stock
Attributes
  • D
    1.500 in
  • H
    0.875 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 20.7 mm | 0.813 in ; Inside Height 22.2 mm | 0.875 in ;

A13/16W/RA

Price Range
$0.6368 - $0.1098

Stock Levels
7900 In stock
Attributes
  • D
    0.813 in
  • H
    0.875 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 23.8 mm | 0.937 in ; Inside Height 20.7 mm | 0.813 in ;

A15/16A

Price Range
$0.7379 - $0.1274

Stock Levels
6445 In stock
Attributes
  • D
    0.937 in
  • H
    0.813 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 36.5 mm | 1.437 in ; Inside Height 22.2 mm | 0.875 in ;

A1-7/16A

Price Range
$1.0103 - $0.1746

Stock Levels
3275 In stock
Attributes
  • D
    1.437 in
  • H
    0.875 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2
Round End Caps - Standard - Blue Inside Diameter 25.4 mm | 1.000 in ; Inside Height 19.1 mm | 0.750 in ;

A1W/RA

Price Range
$0.7445 - $0.1289

Stock Levels
3500 In stock
Attributes
  • D
    1.000 in
  • H
    0.750 in
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Type
    2