Menu Search

[delete] - Inside Diameter 25.4 mm | 1.000 in ; Inside Height 12.7 mm | 0.500 in ; Black

PVC Push Fit Round Hanger Cap has a glossy finish for use as a decorative end cap. The design allows the assembly to hang from a hook or similar feature.
Item code:

DMHC1000-1/2A

897 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 69 $4.2169
70 - 139 $2.117
140 - 699 $0.8451
700 - 6999 $0.3752
7000 - 13999 $0.358
14000 - 20999 $0.3373
21000 - 27999 $0.3201
28000 + $0.30
Standard pack: 700

Order any quantity

Total price:

$4.22

1 x $4.2169

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Material PVC
Inside Diameter 1.000 in
Inside Height 0.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us