Menu Search

[delete] - Inside Diameter 31.8 mm | 1.250 in ; Inside Height 12.7 mm | 0.500 in ; Black

PVC Push Fit Round Hanger Cap has a glossy finish for use as a decorative end cap. The design allows the assembly to hang from a hook or similar feature.
Item code:

DMHC1250-1/2A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 69 $4.7849
70 - 139 $2.3924
140 - 699 $0.9604
700 - 6999 $0.4268
7000 - 13999 $0.4062
14000 - 20999 $0.3838
21000 - 27999 $0.3631
28000 + $0.34
Standard pack: 700

Order any quantity

Total price:

$4.78

1 x $4.7849

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Material PVC
Inside Diameter 1.250 in
Inside Height 0.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us