Menu Search

[delete] - Inside Diameter 38.1 mm | 1.500 in ; Inside Height 12.7 mm | 0.500 in ; Black

PVC Push Fit Round Hanger Cap has a glossy finish for use as a decorative end cap. The design allows the assembly to hang from a hook or similar feature.
Item code:

DMHC1500-1/2A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 $4.0104
40 - 79 $1.9965
80 - 399 $0.8038
400 - 3999 $0.3563
4000 - 7999 $0.3373
8000 - 11999 $0.3218
12000 - 15999 $0.3046
16000 + $0.285
Standard pack: 400

Order any quantity

Total price:

$4.01

1 x $4.0104

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Material PVC
Inside Diameter 1.500 in
Inside Height 0.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us