These Straight Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment with straight round legs. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to press into place, and provides a clean finish to products made from tubular steel. Commonly used in furniture applications such as tables, chairs, stools, or appliances.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Tube Diameter | View |
---|---|---|---|---|
$0.315 - $1.9193 | 2666 In stock |
1.000 in
25.4 mm
|
||
$0.1014 - $1.4229 | 10100 In stock |
0.437 in
11.1 mm
|
||
$0.2208 - $2.9114 | 4320 In stock |
0.875 in
22.2 mm
|
||
$0.9965 - $13.2011 | 500 In stock |
1.500 in
38.1 mm
|
||
$0.3477 - $1.2756 | 10000 In stock |
0.375 in
9.5 mm
|
||
$0.7554 - $9.9812 | 2928 In stock |
1.250 in
31.8 mm
|
||
$0.3009 - $1.8354 | 915 In stock |
0.875 in
22.2 mm
|
||
$0.3038 - $1.8522 | 22732 In stock |
0.625 in
15.9 mm
|
||
$1.7994 - $23.8169 | 417 In stock |
3.000 in
76.2 mm
|
||
$0.1107 - $1.4658 | 16589 In stock |
0.500 in
12.7 mm
|
||
$0.3515 - $4.6682 | 3434 In stock |
1.000 in
25.4 mm
|
||
$0.7253 - $9.5621 | 989 In stock |
1.750 in
44.5 mm
|
||
$0.1221 - $1.7187 | Request the lead time here |
0.750 in
19.1 mm
|
||
$0.3921 - $5.1771 | 3485 In stock |
1.500 in
38.1 mm
|
||
$0.3009 - $1.8354 | 1100 In stock |
0.875 in
22.2 mm
|
||
$1.2275 - $16.2378 | 723 In stock |
2.000 in
50.8 mm
|
||
$0.7977 - $2.9385 | 27500 In stock |
1.125 in
28.6 mm
|
||
$0.2567 - $1.5696 | Request the lead time here |
0.750 in
19.1 mm
|
||
$0.315 - $1.9193 | 1005 In stock |
1.000 in
25.4 mm
|
||
$0.4617 - $3.8148 | 2400 In stock |
1.125 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.