Quantity | Unit price |
---|---|
1 - 499 | $3.0881 |
500 - 999 | $1.5533 |
1000 - 4999 | $0.62 |
5000 - 9999 | $0.2772 |
10000 - 14999 | $0.2477 |
15000 + | $0.2342 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Tube Diameter | 9.5 mm |
Tube Diameter | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.