Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.7886 - $4.8033 | 268 In stock |
1.654 in
42.0 mm
|
Black
|
|
|
||
| $0.356 - $2.1836 | 3500 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
||
| $0.554 - $3.5585 | 4223 In stock |
1.969 in
50.0 mm
|
Black
|
|
|
||
| $0.6603 - $4.2578 | 4000 In stock |
2.165 in
55.0 mm
|
Black
|
|
|
||
| $0.1218 - $0.7869 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
Textured
|
|
||
| $0.1709 - $1.1033 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Textured
|
|
||
| $0.1827 - $1.1828 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
Textured
|
|
||
| $0.2142 - $1.388 | 5895 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
|
||
| $0.3285 - $2.1264 | 4244 In stock |
1.575 in
40.0 mm
|
Black
|
Textured
|
|
||
| $0.1586 - $1.0236 | 17244 In stock |
0.787 in
20.0 mm
|
Black
|
Textured
|
|
||
| $1.4631 - $9.4886 | 4537 In stock |
2.362 in
60.0 mm
|
Black
|
|
|
||
| $0.2192 - $0.8085 | 15865 In stock |
0.375 in
9.5 mm
|
Black
|
Polished
|
19
|
||
| $0.2094 - $2.945 | Request the lead time here |
0.500 in
12.7 mm
|
Black
|
Polished
|
21
|
||
| $0.2466 - $0.9077 | 13000 In stock |
0.563 in
14.3 mm
|
Black
|
Polished
|
22
|
||
| $0.2264 - $0.833 | 2784 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
14
|
||
| $0.1418 - $1.9914 | 2779 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
| RDG1190A | $0.2609 - $0.9609 | 16358 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
13
|
|
| $0.1803 - $0.6639 | Request the lead time here |
0.750 in
19.1 mm
|
Black
|
Polished
|
17
|
||
| $0.1803 - $0.6639 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
22
|
||
| $0.2258 - $2.9931 | 7100 In stock |
0.875 in
22.2 mm
|
Black
|
Polished
|
18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue