Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.2316 - $3.0654 | 10578 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
16
|
||
| $0.333 - $1.2335 | 5067 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
11
|
||
| $0.2754 - $1.0163 | 8714 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
18
|
||
| $0.4298 - $1.5857 | 169 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
18
|
||
| $0.2472 - $3.2693 | 102201 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.1379 - $1.9409 | 3300 In stock |
|
Black
|
Polished
|
16-20
|
||
| $0.2528 - $3.5723 | 649 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.1649 - $2.3147 | 9196 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.197 - $2.7515 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.1887 - $2.6552 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
Polished
|
22
|
||
| $0.2267 - $3.186 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
| $0.2088 - $2.9295 | 11900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
16
|
||
| $0.2028 - $2.8481 | 14000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
18
|
||
| $0.2508 - $0.9234 | 4409 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
| $0.8592 - $10.7577 | 247 In stock |
|
Black
|
Textured
|
10-12
|
||
| $0.2187 - $3.0896 | 2900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
13
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17
|
||
| $0.2777 - $3.693 | 4000 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
16
|
||
| $0.2016 - $2.6552 | Request the lead time here |
1.000 in
25.4 mm
|
Black
|
Polished
|
12
|
||
| $0.384 - $5.0927 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
Polished
|
14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue