Menu Search

Round End Cap - Black Inside Diameter 13.3 mm | 0.523 in ; Inside Height 38.1 mm | 1.500 in ; 176.7 °C | 350 °F

Push Fit Round Vinyl End Cap is a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects. Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering. Black finish, made from PVC material and resistant to temperatures of up to 350°F.
Item code:

DM0523-1-1/2A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.888
500 - 2499 $0.3551
2500 - 9999 $0.1614
10000 + $0.1533
Standard pack: 2500

Order in multiple of 100

Total price:

$88.80

100 x $0.888

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 0.523 in
Inside Height 1.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us