Menu Search

Round End Cap - Black Inside Diameter 30.1 mm | 1.187 in ; Inside Height 25.4 mm | 1.000 in ; 176.7 °C | 350 °F

Push Fit Round Vinyl End Cap is a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects. Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering. Black finish, made from PVC material and resistant to temperatures of up to 350°F.
Item code:

DM1187-1A

6216 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 $2.373
100 - 999 $0.9492
1000 - 3999 $0.4314
4000 + $0.4098
Standard pack: 1000

Order in multiple of 50

Total price:

$118.65

50 x $2.373

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 1.187 in
Inside Height 1.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us