Menu Search

Rubber Grommet Edging

In stock

Made of TPE, this flexible Grommet Strip is ideal for protecting panel edges from being damaged.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range View
$273.40 - $559.40 72 In stock
RG-3 $286.10 - $585.40 67 In stock
$282.00 - $576.80 26 In stock
Grommet Strip - Minimum Compatible Panel Thickness - 1.6 mm | 0.063 in; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in; TPE; Black

RG-1

Price Range
$559.40 - $273.40

Stock Levels
72 In stock
Attributes
  • Channel Height
    0.375 in
  • Inside Width
    0.031 in
  • Overall Height
    0.5 in
  • Overall Width
    0.264 in
  • Roll Length
    98.425 ft
Grommet Strip - Minimum Compatible Panel Thickness - 3.1 mm | 0.122 in; Maximum Compatible Panel Thickness - 3.2 mm | 0.125 in; TPE; Black

RG-3

Price Range
$585.40 - $286.10

Stock Levels
67 In stock
Attributes
  • Channel Height
    0.375 in
  • Inside Width
    0.091 in
  • Overall Height
    0.5 in
  • Overall Width
    0.323 in
  • Roll Length
    98.425 ft
Grommet Strip - Minimum Compatible Panel Thickness - 2.3 mm | 0.091 in; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in; TPE; Black

RG-2

Price Range
$576.80 - $282.00

Stock Levels
26 In stock
Attributes
  • Channel Height
    0.375 in
  • Inside Width
    0.591 in
  • Overall Height
    0.5 in
  • Overall Width
    0.291 in
  • Roll Length
    98.425 ft