Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|
$0.0354 - $0.0441 | 15000 In stock |
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.6612 - $0.8276 | 2480 In stock |
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.5522 - $0.6902 | Request the lead time here |
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.1365 - $0.1706 | 6500 In stock |
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.234 - $0.2936 | 4050 In stock |
12.000 in
304.8 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.