Menu Search

SAE J518 Split-Flange Covers

In stock

SAE J518 Split-Flange Covers help protect machined surfaces on split flanged connections. They feature an internal-locking bead design that provides a secure fit, that requires no fasteners.

Manufactured in a natural translucent Polyethylene, so that the O-Ring assembled on the flange remains visible through the cap.

The range includes two series options. The Q Series are used on SAE Code 61 3000 PSI high pressure flanges. The HP Series are used on SAE Code 62 6000 PSI high pressure flanges.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colour: Natural (Translucent)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability SAE Code Class Pressure Rating Compatible Nominal Pipe Sizes (All) View
$0.9689 - $2.414 2194 In stock
#62
6000
1.500 in
$0.8298 - $5.1894 7000 In stock
#62
6000
1.000 in
$0.8082 - $5.0447 3400 In stock
#62
6000
0.750 in
$1.0385 - $2.5827 Request the lead time here
#62
6000
2.000 in
$0.854 - $5.3343 4898 In stock
#62
6000
1.250 in
Flexible Flange Cover - Compatible Nominal Pipe Sizes 1.500 in ; Class Pressure Rating 6000; Natural; PE

HP24A

Price Range
$2.414 - $0.9689

Stock Levels
2194 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Natural
  • Compatible Nominal Pipe Sizes (All)
    1.500 in
  • Full Material
    Polyethylene
  • Inside Height
    0.690 in
Flexible Flange Cover - Compatible Nominal Pipe Sizes 1.000 in ; Class Pressure Rating 6000; Natural; PE

HP16A

Price Range
$5.1894 - $0.8298

Stock Levels
7000 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Natural
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Full Material
    Polyethylene
  • Inside Height
    0.578 in
Flexible Flange Cover - Compatible Nominal Pipe Sizes 0.750 in ; Class Pressure Rating 6000; Natural; PE

HP12A

Price Range
$5.0447 - $0.8082

Stock Levels
3400 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Natural
  • Compatible Nominal Pipe Sizes (All)
    0.750 in
  • Full Material
    Polyethylene
  • Inside Height
    0.546 in
Flexible Flange Cover - Compatible Nominal Pipe Sizes 2.000 in ; Class Pressure Rating 6000; Natural; PE

HP32A

Price Range
$2.5827 - $1.0385

Stock Levels
Request the lead time here
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Natural
  • Compatible Nominal Pipe Sizes (All)
    2.000 in
  • Full Material
    Polyethylene
  • Inside Height
    0.690 in
Flexible Flange Cover - Compatible Nominal Pipe Sizes 1.250 in ; Class Pressure Rating 6000; Natural; PE

HP20A

Price Range
$5.3343 - $0.854

Stock Levels
4898 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Natural
  • Compatible Nominal Pipe Sizes (All)
    1.250 in
  • Full Material
    Polyethylene
  • Inside Height
    0.609 in