Menu Search

Screw Grommets - Clear, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Square Size Maximum Panel Thickness View
$0.3151 - $0.358 Request the lead time here
$0.2822 - $0.3204 Request the lead time here
$0.2642 - $0.3003 Request the lead time here
$0.2929 - $0.3331 Request the lead time here
$0.3042 - $0.3453 Request the lead time here
0.312 in
$0.2465 - $0.2798 Request the lead time here
0.312 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 12.7 mm | 0.500 in; PC; Clear

SN-500

Price Range
$0.358 - $0.3151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Head Shape
    Round
  • Material
    PC
  • Material Flammability Standard
    UL94 HB
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 6.4 mm | 0.250 in; PC; Clear

SN-250

Price Range
$0.3204 - $0.2822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Head Shape
    Round
  • Material
    PC
  • Material Flammability Standard
    UL94 HB
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 4.8 mm | 0.188 in; PC; Clear

SN-187

Price Range
$0.3003 - $0.2642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Head Shape
    Round
  • Material
    PC
  • Material Flammability Standard
    UL94 HB
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 8 mm | 0.313 in; PC; Clear

SN-312

Price Range
$0.3331 - $0.2929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Head Shape
    Round
  • Material
    PC
  • Material Flammability Standard
    UL94 HB
Screw Grommet - Clear, Square Hole - Compatible Thread Sizes #8M4 ; Square Size 7.9 mm | 0.312 in ; PC

SN-375

Price Range
$0.3453 - $0.3042

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.375 in
  • Square Size
    0.312 in
Screw Grommet - Clear, Square Hole - Compatible Thread Sizes #8M4 ; Square Size 7.9 mm | 0.312 in ; PC

SN-125

Price Range
$0.2798 - $0.2465

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.125 in
  • Square Size
    0.312 in