Menu Search

Screw Grommets - Natural, Round/Oblong Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
9 results
Product SKUs information
Item Code Price range Availability View
$0.2178 - $0.2478 5000 In stock
$0.1824 - $0.2072 1000 In stock
$0.2021 - $0.2297 22000 In stock
$0.2604 - $0.296 1000 In stock
MSNE-5-01 $0.1934 - $0.2201 7946 In stock
$0.1991 - $0.2262 4000 In stock
MSNE-12-01 $0.2355 - $0.2675 6000 In stock
$0.1875 - $0.213 11000 In stock
$0.1758 - $0.1998 76000 In stock
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 15.9 mm | 0.625 in; Nylon 6/6; Natural

MSNE-10-01

Price Range
$0.2478 - $0.2178

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.626 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 4.8 mm | 0.188 in; Nylon 6/6; Natural

MSNE-3-01

Price Range
$0.2072 - $0.1824

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.189 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 12.7 mm | 0.500 in; Nylon 6/6; Natural

MSNE-8-01

Price Range
$0.2297 - $0.2021

Stock Levels
22000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 25.4 mm | 1.000 in; Nylon 6/6; Natural

MSNE-16-01

Price Range
$0.296 - $0.2604

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 8 mm | 0.313 in; Nylon 6/6; Natural

MSNE-5-01

Price Range
$0.2201 - $0.1934

Stock Levels
7946 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 9.5 mm | 0.375 in; Nylon 6/6; Natural

MSNE-6-01

Price Range
$0.2262 - $0.1991

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 19.1 mm | 0.750 in; Nylon 6/6; Natural

MSNE-12-01

Price Range
$0.2675 - $0.2355

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.752 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 6.4 mm | 0.250 in; Nylon 6/6; Natural

MSNE-4-01

Price Range
$0.213 - $0.1875

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 3.2 mm | 0.125 in; Nylon 6/6; Natural

MSNE-2-01

Price Range
$0.1998 - $0.1758

Stock Levels
76000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.126 in
  • Square Size
    0.169 in