Menu Search

Screw Grommets - Natural, Round/Oblong Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
9 results
Product SKUs information
Item Code Price range Availability View
$0.2516 - $0.2859 1000 In stock
MSNE-5-01 $0.1868 - $0.2126 7946 In stock
$0.1763 - $0.2001 1000 In stock
$0.1952 - $0.2219 13000 In stock
MSNE-12-01 $0.2276 - $0.2585 6000 In stock
$0.1698 - $0.1931 78000 In stock
$0.1812 - $0.2058 13000 In stock
$0.1923 - $0.2186 8000 In stock
$0.2105 - $0.2394 7000 In stock
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 25.4 mm | 1.000 in; Nylon; Natural

MSNE-16-01

Price Range
$0.2859 - $0.2516

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 8 mm | 0.313 in; Nylon; Natural

MSNE-5-01

Price Range
$0.2126 - $0.1868

Stock Levels
7946 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 4.8 mm | 0.188 in; Nylon; Natural

MSNE-3-01

Price Range
$0.2001 - $0.1763

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 12.7 mm | 0.500 in; Nylon; Natural

MSNE-8-01

Price Range
$0.2219 - $0.1952

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 19.1 mm | 0.750 in; Nylon; Natural

MSNE-12-01

Price Range
$0.2585 - $0.2276

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 3.2 mm | 0.125 in; Nylon; Natural

MSNE-2-01

Price Range
$0.1931 - $0.1698

Stock Levels
78000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 6.4 mm | 0.250 in; Nylon; Natural

MSNE-4-01

Price Range
$0.2058 - $0.1812

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 9.5 mm | 0.375 in; Nylon; Natural

MSNE-6-01

Price Range
$0.2186 - $0.1923

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 15.9 mm | 0.625 in; Nylon; Natural

MSNE-10-01

Price Range
$0.2394 - $0.2105

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Head Shape
    Round
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2