Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0812 - $0.1085 10000 In stock
0.02 in
0.142 in
$0.0786 - $0.1082 24000 In stock
0.031 in
0.173 in
$0.0963 - $0.1283 12000 In stock
0.031 in
0.079 in
$0.0852 - $0.1175 10500 In stock
0.02 in
0.142 in
$0.0812 - $0.1085 1000 In stock
0.02 in
0.142 in
$0.1263 - $0.1682 Request the lead time here
0.063 in
0.276 in
$0.0873 - $0.1164 2000 In stock
0.189 in
0.252 in
$0.0842 - $0.116 500 In stock
0.02 in
0.142 in
$0.083 - $0.1103 17000 In stock
0.02 in
0.142 in
$0.1028 - $0.1168 1000 In stock
0.020 in
0.076 in
$0.1208 - $0.1599 30000 In stock
0.031 in
0.126 in
$0.1002 - $0.1338 36000 In stock
0.031 in
0.154 in
$0.1182 - $0.1571 10000 In stock
0.031 in
0.157 in
$0.074 - $0.0989 1000 In stock
0.094 in
0.189 in
$0.114 - $0.1524 23000 In stock
0.252 in
0.272 in
$0.1046 - $0.1385 21500 In stock
0.031 in
0.126 in
$0.1124 - $0.1491 4000 In stock
0.031 in
0.126 in
$0.078 - $0.1041 68000 In stock
0.11 in
0.126 in
$0.1046 - $0.1386 39750 In stock
0.031 in
0.169 in
$0.0524 - $0.0698 9000 In stock
0.063 in
0.118 in
  • of 4
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00003

Price Range
$0.1085 - $0.0812

Stock Levels
10000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.5 mm | 0.059 in ; Style Square

60SGN01126

Price Range
$0.1082 - $0.0786

Stock Levels
24000 In stock
Attributes
  • Head Size
    0.469 in
  • Head Height
    0.059 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 6.4 mm | 0.252 in ; Style Square

60SGN01012

Price Range
$0.1283 - $0.0963

Stock Levels
12000 In stock
Attributes
  • Head Size
    0.217 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00004

Price Range
$0.1175 - $0.0852

Stock Levels
10500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00001

Price Range
$0.1085 - $0.0812

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.126 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00007

Price Range
$0.1682 - $0.1263

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 0.9 mm | 0.035 in ; Style Square

60SGN01177

Price Range
$0.1164 - $0.0873

Stock Levels
2000 In stock
Attributes
  • Head Size
    0.374 in
  • Head Height
    0.035 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00003

Price Range
$0.116 - $0.0842

Stock Levels
500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Natural
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00002

Price Range
$0.1103 - $0.083

Stock Levels
17000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.185 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 9.5 mm | 0.375 in ; Style 1

EG-6-01

Price Range
$0.1168 - $0.1028

Stock Levels
1000 In stock
Attributes
  • Screw Size
    8;10
  • Head Height
    0.375 in
  • Panel Thickness Range
    0.020 - 0.076 in
  • Colour
    Natural
  • Material
    Nylon
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 6.4 mm | 0.252 in ; Style 2

60SGN00004

Price Range
$0.1599 - $0.1208

Stock Levels
30000 In stock
Attributes
  • Head Size
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01014

Price Range
$0.1338 - $0.1002

Stock Levels
36000 In stock
Attributes
  • Head Size
    0.374 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.8 mm | 0.071 in ; Style 2

60SGN01154

Price Range
$0.1571 - $0.1182

Stock Levels
10000 In stock
Attributes
  • Head Size
    0.65 in
  • Head Height
    0.071 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 1.0 mm | 0.039 in ; Style 2

60SGN01176

Price Range
$0.0989 - $0.074

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.409 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 0.8 mm | 0.031 in ; Style 5

60SGN01015

Price Range
$0.1524 - $0.114

Stock Levels
23000 In stock
Attributes
  • Head Size
    0.374 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 0.8 mm | 0.031 in ; Style 5

60SGN01128

Price Range
$0.1385 - $0.1046

Stock Levels
21500 In stock
Attributes
  • Head Size
    0.504 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 1.6 mm | 0.063 in ; Style 2

60SGN00002

Price Range
$0.1491 - $0.1124

Stock Levels
4000 In stock
Attributes
  • Head Size
    0.374 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01000

Price Range
$0.1041 - $0.078

Stock Levels
68000 In stock
Attributes
  • Head Size
    0.374 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.6 mm | 0.063 in ; Style 2

60SGN01150

Price Range
$0.1386 - $0.1046

Stock Levels
39750 In stock
Attributes
  • Head Size
    0.465 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 1.4 mm | 0.055 in ; Style 2

60SGN01175

Price Range
$0.0698 - $0.0524

Stock Levels
9000 In stock
Attributes
  • Head Size
    0.39 in
  • Head Height
    0.055 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66