Quantity | Unit price |
---|---|
1000 - 9999 | $0.4835 |
10000 - 24999 | $0.4395 |
25000 + | $0.4032 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 4 mm |
---|---|
Hole Diameter A | 0.157 in |
Locking Head Height A | 7.4 mm |
Locking Head Height A | 0.290 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.2 mm |
Maximum Panel Thickness A | 0.047 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.2 mm |
Panel Thickness A Range | 0.047 in |
Spacer Length | 5 mm |
Spacer Length | 0.197 in |
Colour | Natural |
Compatible Thread Sizes (All) | M3 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Female Thread Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | Self Tapping Screw |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.