These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.527 - $0.6326 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6
|
1.406 in
35.7 mm
|
||
$0.6317 - $0.758 | 1000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
1.126 in
28.6 mm
|
||
$0.4961 - $0.5952 | 4000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
1 in
25.4 mm
|
||
$0.5376 - $0.7587 | 1000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.626 in
15.9 mm
|
||
$0.5187 - $0.6225 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6
|
1.252 in
31.8 mm
|
||
$0.4928 - $0.7391 | Request the lead time here |
|
0.205 in
5.2 mm
|
|
#6
|
0.252 in
6.4 mm
|
||
$0.509 - $0.6108 | 1000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.5 in
12.7 mm
|
||
$0.5007 - $0.6011 | 2000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.374 in
9.5 mm
|
||
$0.8126 - $0.975 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
||
$0.8126 - $0.975 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
||
$0.4343 - $0.6513 | 3000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.626 in
15.9 mm
|
||
$0.4044 - $0.4853 | 25000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.374 in
9.5 mm
|
||
$0.4566 - $0.5478 | 14000 In stock |
|
0.311 in
7.9 mm
|
|
#6
|
0.752 in
19.1 mm
|
||
$0.3978 - $0.4775 | 11000 In stock |
|
0.205 in
5.2 mm
|
|
#6
|
0.252 in
6.4 mm
|
||
$0.4115 - $0.4935 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.