Quantity | Unit price |
---|---|
1 - 399 | $2.196 |
400 - 799 | $1.5692 |
800 - 1599 | $1.0992 |
1600 - 3199 | $0.7857 |
3200 - 15999 | $0.6267 |
16000 - 31999 | $0.5973 |
32000 + | $0.5633 |
Inside Depth | 6.4 mm |
---|---|
Inside Depth | 0.250 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Overall Diameter | 25.4 mm |
Overall Diameter | 1.000 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Thru Hole Diameter | 6.8 mm |
Thru Hole Diameter | 0.266 in |
Base Shape | Round |
Bumper Foot Style | Screw On |
Colour | Black |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.