| Quantity | Unit price |
|---|---|
| 1 - 9 | $14.10 |
| 10 + | $12.30 |
| Leaf Thickness | 2.5 mm |
|---|---|
| Leaf Thickness | 0.098 in |
| Overall Leaf Length | 3.543 in |
| Overall Leaf Length | 90.0 mm |
| Overall Length | 3.543 in |
| Overall Length | 90.0 mm |
| Overall Width | 1.122 in |
| Overall Width | 28.5 mm |
| Pin Diameter | 0.236 in |
| Pin Diameter | 6.0 mm |
| Body Material | Steel |
| Colour | Natural |
| Includes | Fasteners not included |
| Material | Steel |
| Mounting Hole Shape | |
| Mounting Method | Screw;Weld |
| Mounting Orientation | Universal |
| Number of Mounting Holes | 4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue