Menu Search

Sealing Gaskets

In stock

Sealing Gaskets are clip on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Includes Maximum Grip Overall Length Material Minimum Grip View
$671.30 - $709.30 2 In stock
328 ft Roll
0.138 in
328.084 ft
EPDM
0.039 in
$732.90 - $774.40 2 In stock
492 ft Roll
0.157 in
492.126 ft
PVC
0.039 in
34009203 $557.50 - $589.10 2 In stock
0.138 in
EPDM
0.039 in
$681.80 - $720.40 200 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM;PVC
0.039 in
$688.50 - $727.50 1 In stock
164 ft Roll
0.118 in
164.042 ft
EPDM
0.039 in
$839.60 - $887.10 38 In stock
328 ft Roll
0.138 in
328.084 ft
EPDM
0.039 in
$671.30 - $709.30 9 In stock
492 ft Roll
0.118 in
492.126 ft
PVC
0.039 in
$785.10 - $829.50 1 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$775.50 - $819.40 2 In stock
328 ft Roll
0.118 in
328.084 ft
EPDM
0.039 in
$503.00 - $531.40 Request the lead time here
164 ft Roll
0.138 in
164.042 ft
EPDM
0.059 in
$557.50 - $589.10 2 In stock
0.157 in
EPDM
0.079 in
$1,039.40 - $1,098.30 2 In stock
328 ft Roll
0.157 in
328.084 ft
EPDM;PVC
0.059 in
$722.90 - $763.80 76 In stock
492 ft Roll
0.157 in
492.126 ft
PVC
0.059 in
$731.50 - $772.90 2 In stock
328 ft Roll
0.098 in
328.084 ft
EPDM
0.039 in
$550.80 - $582.00 1 In stock
164 ft Roll
0.118 in
164.042 ft
EPDM
0.059 in
$753.50 - $796.20 2 In stock
328 ft Roll
0.118 in
328.084 ft
EPDM
0.039 in
$936.10 - $989.10 3 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$874.00 - $923.40 1 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$716.20 - $756.70 2 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
N/A - 1.0 mm | 0.039 in ; 3.5 mm | 0.138 in ; 100 m | 328.0 ft; EPDM

34009105

Price Range
$709.30 - $671.30

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.827 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 4.0 mm | 0.157 in ; 150 m | 492.0 ft; PVC

34009516

Price Range
$774.40 - $732.90

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.157 in
  • Maximum Grip
    0.157 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.551 in
  • Overall Length
    492.126 ft
N/A - 1.0 mm | 0.039 in ; 3.5 mm | 0.138 in ; 50 m | 164.0 ft; EPDM

34009203

Price Range
$589.10 - $557.50

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.039 in
  • Roll Length
    164.0 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM;PVC

34009701

Price Range
$720.40 - $681.80

Stock Levels
200 In stock
Attributes
  • Grip Range
    0.039 - 0.079 in
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.681 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 50 m | 164.0 ft; EPDM

34009014

Price Range
$727.50 - $688.50

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    1.024 in
  • Overall Length
    164.042 ft
N/A - 1.0 mm | 0.039 in ; 3.5 mm | 0.138 in ; 100 m | 328.0 ft; EPDM

34009107

Price Range
$887.10 - $839.60

Stock Levels
38 In stock
Attributes
  • Grip Range
    0.039 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.866 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 150 m | 492.0 ft; PVC

34009522

Price Range
$709.30 - $671.30

Stock Levels
9 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.551 in
  • Overall Length
    492.126 ft
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009001

Price Range
$829.50 - $785.10

Stock Levels
1 In stock
Attributes
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.705 in
  • Overall Length
    328.084 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 100 m | 328.0 ft; EPDM

34009006

Price Range
$819.40 - $775.50

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.819 in
  • Overall Length
    328.084 ft
N/A - 1.5 mm | 0.059 in ; 3.5 mm | 0.138 in ; 50 m | 164.0 ft; EPDM

34009029

Price Range
$531.40 - $503.00

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    0.059 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.059 in
  • Overall Height
    1.091 in
  • Overall Length
    164.042 ft
N/A - 2.0 mm | 0.079 in ; 4.0 mm | 0.157 in ; 50 m | 164.0 ft; EPDM

34009202

Price Range
$589.10 - $557.50

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.079 - 0.157 in
  • Maximum Grip
    0.157 in
  • Minimum Grip
    0.079 in
  • Roll Length
    164.0 ft
  • Colour
    Black
N/A - 1.5 mm | 0.059 in ; 4.0 mm | 0.157 in ; 100 m | 328.0 ft; EPDM;PVC

34009802

Price Range
$1,098.30 - $1,039.40

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.059 - 0.157 in
  • Maximum Grip
    0.157 in
  • Minimum Grip
    0.059 in
  • Overall Height
    0.531 in
  • Overall Length
    328.084 ft
N/A - 1.5 mm | 0.059 in ; 4.0 mm | 0.157 in ; 150 m | 492.0 ft; PVC

34009523

Price Range
$763.80 - $722.90

Stock Levels
76 In stock
Attributes
  • Maximum Grip
    0.157 in
  • Minimum Grip
    0.059 in
  • Overall Height
    0.531 in
  • Overall Length
    492.126 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 2.5 mm | 0.098 in ; 100 m | 328.0 ft; EPDM

34009003

Price Range
$772.90 - $731.50

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.098 in
  • Maximum Grip
    0.098 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.76 in
  • Overall Length
    328.084 ft
N/A - 1.5 mm | 0.059 in ; 3.0 mm | 0.118 in ; 50 m | 164.0 ft; EPDM

34009010

Price Range
$582.00 - $550.80

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.059 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.059 in
  • Overall Height
    0.902 in
  • Overall Length
    164.042 ft
N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 100 m | 328.0 ft; EPDM

34009002

Price Range
$796.20 - $753.50

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.815 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009004

Price Range
$989.10 - $936.10

Stock Levels
3 In stock
Attributes
  • Grip Range
    0.039 - 0.079 in
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.807 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009007

Price Range
$923.40 - $874.00

Stock Levels
1 In stock
Attributes
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.76 in
  • Overall Length
    328.084 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009103

Price Range
$756.70 - $716.20

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.079 in
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.618 in
  • Overall Length
    328.084 ft