Menu Search

Sealing Gaskets

In stock

Sealing Gaskets are clip on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
14 results
Product SKUs information
Item Code Price range Availability Includes Maximum Grip Overall Length Material Minimum Grip View
$904.50 - $955.70 3 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$665.20 - $702.90 1 In stock
164 ft Roll
0.118 in
164.042 ft
EPDM
0.039 in
$811.20 - $857.10 58 In stock
328 ft Roll
0.138 in
328.084 ft
EPDM
0.039 in
$728.00 - $769.20 1 In stock
328 ft Roll
0.118 in
328.084 ft
EPDM
0.039 in
$844.40 - $892.20 1 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$692.00 - $731.10 1 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$706.80 - $746.80 2 In stock
328 ft Roll
0.098 in
328.084 ft
EPDM
0.039 in
$532.20 - $562.30 1 In stock
164 ft Roll
0.118 in
164.042 ft
EPDM
0.059 in
$758.50 - $801.40 1 In stock
328 ft Roll
0.079 in
328.084 ft
EPDM
0.039 in
$749.30 - $791.70 2 In stock
328 ft Roll
0.118 in
328.084 ft
EPDM
0.039 in
$538.60 - $569.10 6 In stock
164 ft Roll
0.157 in
164.042 ft
EPDM
0.079 in
$486.00 - $513.50 1 In stock
164 ft Roll
0.138 in
164.042 ft
EPDM
0.059 in
34009203 $538.60 - $569.10 1 In stock
164 ft Roll
0.138 in
164.042 ft
EPDM
0.039 in
$648.60 - $685.30 1 In stock
328 ft Roll
0.138 in
328.084 ft
EPDM
0.039 in
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009004

Price Range
$955.70 - $904.50

Stock Levels
3 In stock
Attributes
  • Grip Range
    0.039 - 0.079 in
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.807 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 50 m | 164.0 ft; EPDM

34009014

Price Range
$702.90 - $665.20

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    1.024 in
  • Overall Length
    164.042 ft
N/A - 1.0 mm | 0.039 in ; 3.5 mm | 0.138 in ; 100 m | 328.0 ft; EPDM

34009107

Price Range
$857.10 - $811.20

Stock Levels
58 In stock
Attributes
  • Grip Range
    0.039 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.866 in
  • Overall Length
    328.084 ft
Sealing Gasket - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 100 m | 328.0 ft; EPDM

34009002

Price Range
$769.20 - $728.00

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.815 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009007

Price Range
$892.20 - $844.40

Stock Levels
1 In stock
Attributes
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.76 in
  • Overall Length
    328.084 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009103

Price Range
$731.10 - $692.00

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.039 - 0.079 in
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.618 in
  • Overall Length
    328.084 ft
N/A - 1.0 mm | 0.039 in ; 2.5 mm | 0.098 in ; 100 m | 328.0 ft; EPDM

34009003

Price Range
$746.80 - $706.80

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.098 in
  • Maximum Grip
    0.098 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.76 in
  • Overall Length
    328.084 ft
N/A - 1.5 mm | 0.059 in ; 3.0 mm | 0.118 in ; 50 m | 164.0 ft; EPDM

34009010

Price Range
$562.30 - $532.20

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.059 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.059 in
  • Overall Height
    0.902 in
  • Overall Length
    164.042 ft
N/A - 1.0 mm | 0.039 in ; 2.0 mm | 0.079 in ; 100 m | 328.0 ft; EPDM

34009001

Price Range
$801.40 - $758.50

Stock Levels
1 In stock
Attributes
  • Maximum Grip
    0.079 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.705 in
  • Overall Length
    328.084 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 100 m | 328.0 ft; EPDM

34009006

Price Range
$791.70 - $749.30

Stock Levels
2 In stock
Attributes
  • Grip Range
    0.039 - 0.118 in
  • Maximum Grip
    0.118 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.819 in
  • Overall Length
    328.084 ft
N/A - 2.0 mm | 0.079 in ; 4.0 mm | 0.157 in ; 50 m | 164.0 ft; EPDM

34009202

Price Range
$569.10 - $538.60

Stock Levels
6 In stock
Attributes
  • Maximum Grip
    0.157 in
  • Minimum Grip
    0.079 in
  • Overall Height
    1.134 in
  • Overall Length
    164.042 ft
  • Colour
    Black
N/A - 1.5 mm | 0.059 in ; 3.5 mm | 0.138 in ; 50 m | 164.0 ft; EPDM

34009029

Price Range
$513.50 - $486.00

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.059 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.059 in
  • Overall Height
    1.091 in
  • Overall Length
    164.042 ft
N/A - 1.0 mm | 0.039 in ; 3.5 mm | 0.138 in ; 50 m | 164.0 ft; EPDM

34009203

Price Range
$569.10 - $538.60

Stock Levels
1 In stock
Attributes
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.039 in
  • Overall Height
    1.201 in
  • Overall Length
    164.042 ft
  • Colour
    Black
N/A - 1.0 mm | 0.039 in ; 3.5 mm | 0.138 in ; 100 m | 328.0 ft; EPDM

34009105

Price Range
$685.30 - $648.60

Stock Levels
1 In stock
Attributes
  • Grip Range
    0.039 - 0.138 in
  • Maximum Grip
    0.138 in
  • Minimum Grip
    0.039 in
  • Overall Height
    0.827 in
  • Overall Length
    328.084 ft